Structure holding private information, automatically initialized by the cpu_set_timeout() function.
#include <cycle_counter.h>
Data Fields | |
unsigned long | delay_end_cycle |
The cycle count at the end of the timeout. More... | |
unsigned long | delay_start_cycle |
The cycle count at the beginning of the timeout. More... | |
unsigned char | timer_state |
Enable/disable the timeout detection. More... | |
unsigned long t_cpu_time::delay_end_cycle |
The cycle count at the end of the timeout.
Referenced by cpu_is_timeout(), and cpu_set_timeout().
unsigned long t_cpu_time::delay_start_cycle |
The cycle count at the beginning of the timeout.
Referenced by cpu_is_timeout(), and cpu_set_timeout().
unsigned char t_cpu_time::timer_state |
Enable/disable the timeout detection.
Referenced by cpu_is_timeout(), cpu_is_timer_stopped(), cpu_set_timeout(), and cpu_stop_timeout().