Input parameters when initializing RS232 and similar modes.
#include <usart.h>
Data Fields | |
unsigned long | baudrate |
Set baud rate of the USART (unused in slave modes). More... | |
unsigned char | channelmode |
Run the channel in testmode: USART_NORMAL_CHMODE, USART_AUTO_ECHO, USART_LOCAL_LOOPBACK or USART_REMOTE_LOOPBACK. More... | |
unsigned char | charlength |
Number of bits to transmit as a character (5 to 9). More... | |
unsigned char | paritytype |
How to calculate the parity bit: USART_EVEN_PARITY, USART_ODD_PARITY, USART_SPACE_PARITY, USART_MARK_PARITY, USART_NO_PARITY or USART_MULTIDROP_PARITY. More... | |
unsigned short | stopbits |
Number of stop bits between two characters: USART_1_STOPBIT, USART_1_5_STOPBITS, USART_2_STOPBITS or any number from 3 to 257 which will result in a time guard period of that length between characters. More... | |
unsigned long usart_options_t::baudrate |
Set baud rate of the USART (unused in slave modes).
Referenced by cdc_set_line_coding(), dsp_debug_init(), init_dbg_rs232_ex(), init_printk(), init_rs232(), init_shl_rs232(), init_usart(), main(), sensor_platform_init(), uart_config(), usart_init_rs232(), usart_init_rs232_tx_only(), usart_init_sync_master(), ushell_task_init(), and xSerialPortInitMinimal().
unsigned char usart_options_t::channelmode |
Run the channel in testmode: USART_NORMAL_CHMODE, USART_AUTO_ECHO, USART_LOCAL_LOOPBACK or USART_REMOTE_LOOPBACK.
Referenced by cdc_set_line_coding(), uart_config(), usart_init_rs232(), usart_init_rs232_tx_only(), usart_init_sync_master(), usart_init_sync_slave(), and usart_serial_init().
unsigned char usart_options_t::charlength |
Number of bits to transmit as a character (5 to 9).
Referenced by cdc_set_line_coding(), uart_config(), usart_init_rs232(), usart_init_rs232_tx_only(), usart_init_sync_master(), and usart_init_sync_slave().
unsigned char usart_options_t::paritytype |
How to calculate the parity bit: USART_EVEN_PARITY, USART_ODD_PARITY, USART_SPACE_PARITY, USART_MARK_PARITY, USART_NO_PARITY or USART_MULTIDROP_PARITY.
Referenced by cdc_set_line_coding(), uart_config(), usart_init_rs232(), usart_init_rs232_tx_only(), usart_init_sync_master(), and usart_init_sync_slave().
unsigned short usart_options_t::stopbits |
Number of stop bits between two characters: USART_1_STOPBIT, USART_1_5_STOPBITS, USART_2_STOPBITS or any number from 3 to 257 which will result in a time guard period of that length between characters.
Referenced by cdc_set_line_coding(), uart_config(), usart_init_rs232(), usart_init_rs232_tx_only(), usart_init_sync_master(), and usart_init_sync_slave().