Microchip® Advanced Software Framework

thirdparty/hd/example/ports/avr32/conf/conf_clock.h File Reference

Atmel Development Board Clock Configuration (ASF)

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <board.h>

Macros

#define F_CPU   (FPBA_HZ)
 
#define OSC   (0)
 
#define PLL_MUL   (10)
 
#define USE_PLL
 
System Clock Frequencies
#define FOSC   (FOSC0) /* 12 MHz */
 
#define FMCK_HZ   ((FOSC * (PLL_MUL + 1)) / 2)
 
#define FCPU_HZ   (FMCK_HZ)
 
#define FHSB_HZ   (FCPU_HZ)
 
#define FPBB_HZ   (FMCK_HZ)
 
#define FPBA_HZ   (FMCK_HZ)
 

#define F_CPU   (FPBA_HZ)
#define FCPU_HZ   (FMCK_HZ)
#define FHSB_HZ   (FCPU_HZ)
#define FMCK_HZ   ((FOSC * (PLL_MUL + 1)) / 2)
#define FOSC   (FOSC0) /* 12 MHz */
#define FPBA_HZ   (FMCK_HZ)
#define FPBB_HZ   (FMCK_HZ)
#define OSC   (0)

Referenced by init_sys_clocks().

#define PLL_MUL   (10)

Referenced by init_sys_clocks().

#define USE_PLL