Register structure.
#include <tlv320aic23b.h>
Data Fields | |
struct { | |
const uint16_t addr: AIC23B_CTRL_ADDR_SIZE | |
Control address. More... | |
uint16_t data: AIC23B_CTRL_DATA_SIZE | |
Control data. More... | |
}; | |
struct { | |
uint16_t __pad0__: 8 | |
uint16_t act: AIC23B_DIA_ACT_SIZE | |
Activate interface. More... | |
const uint16_t: AIC23B_CTRL_ADDR_SIZE | |
}; | |
struct { ... } |
struct { ... } |
uint16_t aic23b_dia_t::__pad0__ |
uint16_t aic23b_dia_t::act |
Activate interface.
Referenced by aic23b_activate_dig_audio(), and aic23b_is_dig_audio_activated().
const uint16_t aic23b_dia_t::addr |
Control address.
uint16_t aic23b_dia_t::data |
Control data.
Referenced by aic23b_activate_dig_audio(), and aic23b_is_dig_audio_activated().
const aic23b_dia_t::uint16_t |