Register structure.
#include <tlv320aic23b.h>
Data Fields | |
struct { | |
const uint16_t addr: AIC23B_CTRL_ADDR_SIZE | |
Control address. More... | |
uint16_t data: AIC23B_CTRL_DATA_SIZE | |
Control data. More... | |
}; | |
struct { | |
uint16_t __pad0__: 2 | |
uint16_t rim: AIC23B_RLICVC_RIM_SIZE | |
Right line input mute. More... | |
uint16_t riv: AIC23B_RLICVC_RIV_SIZE | |
Right line input volume. More... | |
uint16_t rls: AIC23B_RLICVC_RLS_SIZE | |
Right/left line simultaneous volume/mute update. More... | |
const uint16_t: AIC23B_CTRL_ADDR_SIZE | |
}; | |
struct { ... } |
struct { ... } |
uint16_t aic23b_rlicvc_t::__pad0__ |
const uint16_t aic23b_rlicvc_t::addr |
Control address.
uint16_t aic23b_rlicvc_t::data |
Control data.
Referenced by aic23b_get_line_in_volume(), and aic23b_set_line_in_volume().
uint16_t aic23b_rlicvc_t::rim |
Right line input mute.
Referenced by aic23b_get_line_in_volume(), and aic23b_set_line_in_volume().
uint16_t aic23b_rlicvc_t::riv |
Right line input volume.
Referenced by aic23b_get_line_in_volume(), and aic23b_set_line_in_volume().
uint16_t aic23b_rlicvc_t::rls |
Right/left line simultaneous volume/mute update.
Referenced by aic23b_set_line_in_volume().
const aic23b_rlicvc_t::uint16_t |