{ \
for(j=0; j<vect1_size; j++) \
{ \
sum = 0; \
pvect3 = &
vect3[vect3_size]; \
for(i=x_num; i<vect3_size; i += 8) \
{ \
pvect2 += 8; \
} \
} \
}
#define DSP16_SUM_ITEM_INIT(x, line)
Definition: vect_dsp16_convpart.c:50
int i
Definition: jcmarker.c:150
A_ALIGNED dsp32_t vect3[VECT3_SIZE]
Second input signal.
Definition: dsp32_convolution/convolution_example.c:157
#define DSP16_SUM_ITEM(x, line)
Definition: vect_dsp16_convpart.c:48
dsp32_t__ dsp32_t
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:201
dsp16_t__ dsp16_t
16-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:192
A_ALIGNED dsp16_t vect2[SIZE]
The input signal resulting from a multiplication between a cosine and a sine.
Definition: dsp16_complex_fft/complex_fft_example.c:92
A_ALIGNED dsp16_complex_t vect1[SIZE]
The output buffer.
Definition: dsp16_complex_fft/complex_fft_example.c:89
int j
Definition: jquant1.c:193
#define MREPEAT8(macro, data)
Definition: mrepeat.h:77
#define TPASTE2(a, b)
Definition: tpaste.h:61
MREPEAT(AVR32_INTC_NUM_INT_GRPS, DECL_INT_LINE_HANDLER_TABLE,~)
for(i=0;i< DCTSIZE2;i++)
Definition: jcmarker.c:156