}
#define min(a, b)
Takes the minimal value of a and b.
Definition: compiler.h:847
return
Low-level initialization routine called during startup, before the main function. ...
Definition: adpcm_encoder/adpcm_example.c:181
dsp16_t__ dsp16_t
16-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:192
A_ALIGNED dsp16_complex_t vect1[SIZE]
The output buffer.
Definition: dsp16_complex_fft/complex_fft_example.c:89
#define TPASTE2(a, b)
Definition: tpaste.h:61
MREPEAT(AVR32_INTC_NUM_INT_GRPS, DECL_INT_LINE_HANDLER_TABLE,~)
#define DSP16_MINIMUM(x_num, data)
Definition: vect_dsp16_min.c:46