}
#define DSP32_MAXIMUM(x_num, data)
Definition: vect_dsp32_max.c:46
return
Low-level initialization routine called during startup, before the main function. ...
Definition: adpcm_encoder/adpcm_example.c:181
dsp32_t__ dsp32_t
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:201
A_ALIGNED dsp16_complex_t vect1[SIZE]
The output buffer.
Definition: dsp16_complex_fft/complex_fft_example.c:89
#define TPASTE2(a, b)
Definition: tpaste.h:61
MREPEAT(AVR32_INTC_NUM_INT_GRPS, DECL_INT_LINE_HANDLER_TABLE,~)
#define max(a, b)
Takes the maximal value of a and b.
Definition: compiler.h:869