}
#define DSP32_REALSUBTRACTION(x_num, data)
Definition: vect_dsp32_realsub.c:46
dsp32_t__ dsp32_t
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:201
A_ALIGNED dsp16_t vect2[SIZE]
The input signal resulting from a multiplication between a cosine and a sine.
Definition: dsp16_complex_fft/complex_fft_example.c:92
A_ALIGNED dsp16_complex_t vect1[SIZE]
The output buffer.
Definition: dsp16_complex_fft/complex_fft_example.c:89
#define TPASTE2(a, b)
Definition: tpaste.h:61
MREPEAT(AVR32_INTC_NUM_INT_GRPS, DECL_INT_LINE_HANDLER_TABLE,~)