#include <stdint.h>
#include <stdlib.h>
#include <wl_api.h>
Typedefs | |
typedef void( | cm_conn_cb_t )(struct wl_network_t *net, void *ctx) |
typedef void( | cm_disconn_cb_t )(void *ctx) |
typedef void( | cm_scan_cb_t )(void *ctx) |
Functions | |
wl_err_t | wl_cm_set_network (struct wl_ssid_t *ssid, struct wl_mac_addr_t *bssid) |
Set the desired network which the connection manager should try to connect to. More... | |
wl_err_t | wl_cm_start (cm_scan_cb_t scan_cb, cm_conn_cb_t conn_cb, cm_disconn_cb_t disconn_cb, void *ctx) |
Doesn't actually start the CM, just initializing. More... | |
typedef void( cm_conn_cb_t)(struct wl_network_t *net, void *ctx) |
typedef void( cm_disconn_cb_t)(void *ctx) |
typedef void( cm_scan_cb_t)(void *ctx) |