Common Sensor Service Inertial Sensor Example.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ACTIVITY_LED (LED1) /* LED to blink to show activity */ |
#define | PRINT_BANNER (true) /* If true, print sensor config information */ |
#define | SCALED_DATA (true) /* If true, convert sensor data to std. units */ |
Functions | |
int | main (void) |
Inertial sensor demo application entry. More... | |
int main | ( | void | ) |
Inertial sensor demo application entry.
After initializing the Xplained platform and sensor boards, this application attaches descriptors to the accelerometer, gyroscope, and compass devices on an Xplained inertial sensor board. The sensor data, which is formatted and printed via printf() after being read, can be viewed with a serial terminal application on a machine attached to the USB interface on the Xplained board.
References ACTIVITY_LED, sensor_data_t::axis, sensor_device_t::caps, delay_ms, sensor_desc::drv, sensor_desc::err, sensor_data_t::heading, LED_Toggle, sensor_caps_t::name, PRINT_BANNER, sensor_data_t::scaled, SCALED_DATA, sensor_attach(), sensor_device_id(), sensor_get_acceleration(), sensor_get_bandwidth(), sensor_get_field(), sensor_get_heading(), sensor_get_range(), sensor_get_rotation(), sensor_get_temperature(), sensor_platform_init(), SENSOR_TYPE_ACCELEROMETER, SENSOR_TYPE_COMPASS, SENSOR_TYPE_GYROSCOPE, and sensor_data_t::temperature.