Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCangle_t
oCbma_axis10_tBosch 10-bit Axis Data Format
oCbma_axis14_tBosch 14-bit Axis Data Format
oCbma_axis8_tBosch 8-bit Axis Data Format
oCbmp_caldata_tBMP085 & BMP180 calibration coeffs
oCbus_desc_tPlatform Bus Interface Descriptor
oCcal_data_tSensor calibration data
oCcurrent_level_tProximity sensor LED current table (mA, register field value)
oCgenclk_configHardware representation of a set of generic clock parameters
oChmc588l_axis_tHMC 5883l axis data format
oCimu3000_event_t
oCitg3200_event_tInterrupt Service Routine Data Descriptor
oCkxtf9_axis_tKXTF9 Axis Data Format
oCnvm_device_idStructure containing the device ID
oCnvm_device_serialStructure containing the device serial
oCpll_configHardware-specific representation of PLL configuration
oCsample_rate_tSample rate table entry
oCsensor_axis_vec_tSensor Axis Descriptor
oCsensor_caps_tSensor Capabilities
oCsensor_data_tSensor Data Descriptor
oCsensor_descGeneric Sensor API Descriptor
oCsensor_device_tSensor Device Driver Specific Descriptor
oCsensor_enum_callbackSensor Enumeration Handler Callback Type
oCsensor_event_callbackSensor Event Handler Callback Type
oCsensor_event_callback_tAllocate one per event type (v
oCsensor_event_data_tSensor Event Data Descriptor
oCsensor_funcs_tSensor Driver Entry Point Table
oCsensor_halSensor Platform Hardware Abstraction Descriptor
oCsensor_map_tSensor Operational Capabilities Descriptors
oCsensor_orient_tSensor Orientation Descriptor
oCsensor_tap_params_tSensor Tap Event Parameters
oCsensor_threshold_desc_tSensor Threshold Descriptor
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCtwi_options_tInput parameters when initializing the twi module mode
oCtwi_package_tInformation concerning the data transmission
oCTWI_SlaveTWI slave driver struct
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_rs232_optionsInput parameters when initializing RS232 and similar modes
oCusart_spi_optionsInput parameters when initializing SPI master mode
\Cvector3_tScalar 3-dimensional vector