Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12]
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oXMEGA-A1 Xplained Board Configuration
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
oXMEGA compiler driverCompiler abstraction layer and code utilities for 8-bit AVR
|oAssembler SupportThis group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers
|oMacro Repeat
|oStringize
|oToken Paste
|oProgram memory
|\Status Codes
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGeneral Purpose Input/OutputThis is the common API for GPIO
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oSensors Xplained Extension BoardsThis file contains definitions and services related to the features of the SENSORS_XPLAINED_XXX Xplained boards
|\Sensors Xplained Extension Board ConfigurationThe extension board configuration defines constants identifying the sensors, bus interface, I/O pin mappings, and sensor device signals from an Atmel Sensor board (ATAVRSBPR1, ATAVARSBIN1, ATAVARSBIN2, and so on) to the development platform
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (XMEGA)
oConfiguration Change ProtectionSee Quick start guide for CCP driver
oXMEGA reset causeSee reset_cause_quickstart
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUSART module (USART)See Quick start guide for USART module
oProgrammable Multilevel Interrupt ControllerSee Quick start guide for PMIC driver
oSensors Platform Board ConfigurationConfiguration constants defined for the platform are used to enable peripherals and map I/O pin interfaces between sensors and the development board they are paired with
oSensor Device StackThe sensor device service provides high-level interfaces and binary driver libraries for sensor devices on systems built around Atmel microcontrollers
|\Common Sensor API
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oTwo Wire-interface(TWI)This is the common API for TWIs
oTWI - Two-Wire InterfaceSee Quick start guide for XMEGA TWI driver
|oTWI Master
|\TWI Slave
\NVM driverSee Quick Start Guide for the XMEGA NVM Driver
 oNVM driver generic module handlingSupport functions for the NVM driver
 oNVM driver signature handlingHandling of signature rows
 oNVM driver EEPROM handlingFunctions for handling internal EEPROM memory
 oNVM driver flash handlingFunctions for handling internal flash memory
 \NVM driver fuse and lock bits handlingFunctions for reading fuses and writing lock bits