Sensor Event Data Descriptor.
#include <sensor.h>
Data Fields | |
int16_t | channel |
Channel (event source) More... | |
sensor_data_t | data |
Sensor event data. More... | |
sensor_event_t | event |
Sensor event type. More... | |
int16_t sensor_event_data_t::channel |
Channel (event source)
Referenced by sfh7770_isr().
sensor_data_t sensor_event_data_t::data |
Sensor event data.
Referenced by bma150_isr(), bma220_isr(), bma222_isr(), bma250_isr(), imu3000_isr(), itg3200_isr(), kxtf9_isr(), prox_event_handler(), and sfh7770_isr().
sensor_event_t sensor_event_data_t::event |
Sensor event type.
Referenced by bma150_isr(), bma220_isr(), bma222_isr(), bma250_isr(), imu3000_isr(), itg3200_isr(), kxtf9_isr(), and sfh7770_isr().