Macros | |
#define | XMEGA (XMEGA_A || XMEGA_AU || XMEGA_B || XMEGA_C || XMEGA_D || XMEGA_E) |
AVR XMEGA product line. More... | |
AVR XMEGA A series | |
#define | XMEGA_A1 |
#define | XMEGA_A3 |
#define | XMEGA_A3B |
#define | XMEGA_A4 |
AVR XMEGA AU series | |
#define | XMEGA_A1U |
#define | XMEGA_A3U |
#define | XMEGA_A3BU |
#define | XMEGA_A4U |
AVR XMEGA B series | |
#define | XMEGA_B1 |
#define | XMEGA_B3 |
AVR XMEGA C series | |
#define | XMEGA_C3 |
#define | XMEGA_C4 |
AVR XMEGA D series | |
#define | XMEGA_D3 |
#define | XMEGA_D4 |
AVR XMEGA E series | |
#define | XMEGA_E5 |
AVR XMEGA families | |
#define | XMEGA_A (XMEGA_A1 || XMEGA_A3 || XMEGA_A3B || XMEGA_A4) |
AVR XMEGA A family. More... | |
#define | XMEGA_AU (XMEGA_A1U || XMEGA_A3U || XMEGA_A3BU || XMEGA_A4U) |
AVR XMEGA AU family. More... | |
#define | XMEGA_B (XMEGA_B1 || XMEGA_B3) |
AVR XMEGA B family. More... | |
#define | XMEGA_C (XMEGA_C3 || XMEGA_C4) |
AVR XMEGA C family. More... | |
#define | XMEGA_D (XMEGA_D3 || XMEGA_D4) |
AVR XMEGA D family. More... | |
#define | XMEGA_E (XMEGA_E5) |
AVR XMEGA E family. More... | |
AVR XMEGA product line.
#define XMEGA_A1 |
#define XMEGA_A1U |
#define XMEGA_A3 |
#define XMEGA_A3B |
#define XMEGA_A3BU |
#define XMEGA_A3U |
#define XMEGA_A4 |
#define XMEGA_A4U |
#define XMEGA_AU (XMEGA_A1U || XMEGA_A3U || XMEGA_A3BU || XMEGA_A4U) |
AVR XMEGA AU family.
#define XMEGA_B1 |
#define XMEGA_B3 |
#define XMEGA_C3 |
#define XMEGA_C4 |
#define XMEGA_D3 |
#define XMEGA_D4 |
#define XMEGA_E (XMEGA_E5) |
AVR XMEGA E family.
Referenced by osc_enable_autocalibration().
#define XMEGA_E5 |