Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
XMEGA-A3BU Xplained with Xplained Inertial Board #1 Documentation

Introduction

This application obtains sensor data from the MEMS accelerometer, gyroscope, and electronic compass devices installed on an Atmel development board. The data is then formatted and transferred to a remote host for display using the Atmel Data Visualizer tool.

The Atmel Data Visualizer (ADV) tool is a standalone Windows application that provides a graphical display of data sent from a remote target. It is available as a separate download. For more information on downloading and installing the ADV tool, visit Atmel Data Visualizer

Contact Information

For further information, visit Atmel AVR.