adv_config_end_t | Atmel Data Visualizer end-of-configuration packet |
 adv_config_field_t | Atmel Data Visualizer data field configuration packet |
 adv_config_stream_t | Atmel Data Visualizer data stream configuration packet |
 adv_data_end_t | |
 adv_data_field_t | |
 adv_data_start_t | Atmel Data Visualizer data packet components |
 angle_t | |
 bma_axis10_t | Bosch 10-bit Axis Data Format |
 bma_axis14_t | Bosch 14-bit Axis Data Format |
 bma_axis8_t | Bosch 8-bit Axis Data Format |
 bmp_caldata_t | BMP085 & BMP180 calibration coeffs |
 bus_desc_t | Platform Bus Interface Descriptor |
 cal_data_t | Sensor calibration data |
 current_level_t | Proximity sensor LED current table (mA, register field value) |
 genclk_config | Hardware representation of a set of generic clock parameters |
 hmc588l_axis_t | HMC 5883l axis data format |
 imu3000_event_t | |
 itg3200_event_t | Interrupt Service Routine Data Descriptor |
 kxtf9_axis_t | KXTF9 Axis Data Format |
 nvm_device_id | Structure containing the device ID |
 nvm_device_serial | Structure containing the device serial |
 pll_config | Hardware-specific representation of PLL configuration |
 sample_rate_t | Sample rate table entry |
 sensor_axis_vec_t | Sensor Axis Descriptor |
 sensor_caps_t | Sensor Capabilities |
 sensor_data_t | Sensor Data Descriptor |
 sensor_desc | Generic Sensor API Descriptor |
 sensor_device_t | Sensor Device Driver Specific Descriptor |
 sensor_enum_callback | Sensor Enumeration Handler Callback Type |
 sensor_event_callback | Sensor Event Handler Callback Type |
 sensor_event_callback_t | Allocate one per event type (v |
 sensor_event_data_t | Sensor Event Data Descriptor |
 sensor_funcs_t | Sensor Driver Entry Point Table |
 sensor_hal | Sensor Platform Hardware Abstraction Descriptor |
 sensor_map_t | Sensor Operational Capabilities Descriptors |
 sensor_orient_t | Sensor Orientation Descriptor |
 sensor_tap_params_t | Sensor Tap Event Parameters |
 sensor_threshold_desc_t | Sensor Threshold Descriptor |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 twi_options_t | Input parameters when initializing the twi module mode |
 twi_package_t | Information concerning the data transmission |
 TWI_Slave | TWI slave driver struct |
 udc_config_speed_t | Configuration descriptor and UDI link for one USB speed |
 udc_config_t | All information about the USB Device |
 udc_desc_t | Structure for USB Device Configuration Descriptor |
 udc_string_desc_t | USB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure |
 udd_ctrl_request_t | Global variable to give and record information of the setup request management |
 udd_ep_job_t | Structure definition about job registered on an endpoint |
 udd_sram_data | USB SRAM data about fifo, endpoint descriptor table and frame number |
 udi_api_t | UDI API |
 udi_cdc_comm_desc_t | Communication Class interface descriptor |
 udi_cdc_data_desc_t | Data Class interface descriptor |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usb_association_desc_t | Standard USB Interface Association Descriptor structure |
 usb_cdc_acm_desc_t | CDC ACM Functional Descriptor |
 usb_cdc_call_mgmt_desc_t | CDC Call Management Functional Descriptor |
 usb_cdc_control_signal_t | Control signal structure |
 usb_cdc_hdr_desc_t | CDC Header Functional Descriptor |
 usb_cdc_line_coding_t | Line Coding structure |
 usb_cdc_notify_msg_t | |
 usb_cdc_notify_serial_state_t | Hardware handshake support (cdc spec 1.1 chapter 6.3.5) |
 usb_cdc_union_desc_t | CDC Union Functional Descriptor |
 usb_conf_desc_t | Standard USB configuration descriptor structure |
 usb_dev_bos_desc_t | USB Device BOS descriptor structure |
 usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
 usb_dev_desc_t | Standard USB device descriptor structure |
 usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
 usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
 usb_ep_desc_t | Standard USB endpoint descriptor structure |
 usb_iad_desc_t | Standard USB association descriptor structure |
 usb_iface_desc_t | Standard USB interface descriptor structure |
 usb_setup_req_t | A USB Device SETUP request |
 usb_str_desc_t | A standard USB string descriptor structure |
 usb_str_lgid_desc_t | |
 vector3_t | Scalar 3-dimensional vector |