Chip-specific clock configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONFIG_PLL0_DIV 4 |
Divide by 4 (and multiply by 8) to produce a 64 MHz clock. More... | |
#define | CONFIG_PLL0_MUL 8 |
Multiply by 8 (and divide by 4) to produce a 64 MHz clock. More... | |
#define | CONFIG_PLL0_SOURCE PLL_SRC_RC32MHZ |
Use the 32 MHz RC oscillator as PLL reference. More... | |
#define | CONFIG_SYSCLK_PSADIV SYSCLK_PSADIV_1 |
Run the CLKper4 on 64 MHz. More... | |
#define | CONFIG_SYSCLK_PSBCDIV SYSCLK_PSBCDIV_1_2 |
Run the CLKper2 on 64 MHz and CLKper on 32 MHz (CPU speed) More... | |
#define | CONFIG_SYSCLK_SOURCE SYSCLK_SRC_PLL |
Use the PLL as system clock source. More... | |
#define CONFIG_PLL0_DIV 4 |
Divide by 4 (and multiply by 8) to produce a 64 MHz clock.
Referenced by pll_enable_config_defaults().
#define CONFIG_PLL0_MUL 8 |
Multiply by 8 (and divide by 4) to produce a 64 MHz clock.
Referenced by pll_enable_config_defaults().
#define CONFIG_PLL0_SOURCE PLL_SRC_RC32MHZ |
Use the 32 MHz RC oscillator as PLL reference.
Referenced by pll_enable_config_defaults(), and sysclk_init().
#define CONFIG_SYSCLK_PSADIV SYSCLK_PSADIV_1 |
Run the CLKper4 on 64 MHz.
Referenced by sysclk_get_per4_hz(), and sysclk_init().
#define CONFIG_SYSCLK_PSBCDIV SYSCLK_PSBCDIV_1_2 |
Run the CLKper2 on 64 MHz and CLKper on 32 MHz (CPU speed)
Referenced by sysclk_get_per2_hz(), sysclk_get_per_hz(), and sysclk_init().
#define CONFIG_SYSCLK_SOURCE SYSCLK_SRC_PLL |
Use the PLL as system clock source.
Referenced by sysclk_get_main_hz(), and sysclk_init().