Initialization | |
| |
#define | CONF_BOARD_C12832A1Z |
Initialize SPI and control pins for C12832A1Z LCD controller. More... | |
#define | CONF_BOARD_AT45DBX |
Initialize SPI pins for AT45DBX DataFlash. More... | |
#define | CONF_BOARD_ENABLE_AC_PINS |
Initialize IO pins for Analog Comparator. More... | |
#define | CONF_BOARD_ENABLE_USARTC0 |
Initialize IO pins for USART 0 on port C. More... | |
#define | CONF_BOARD_ENABLE_USARTD0 |
Initialize IO pins for USART 0 on port D. More... | |
#define | CONF_BOARD_ENABLE_USARTE0 |
Initialize IO pins for USART 0 on port E. More... | |
#define CONF_BOARD_AT45DBX |
Initialize SPI pins for AT45DBX DataFlash.
#define CONF_BOARD_C12832A1Z |
Initialize SPI and control pins for C12832A1Z LCD controller.
#define CONF_BOARD_ENABLE_AC_PINS |
Initialize IO pins for Analog Comparator.
#define CONF_BOARD_ENABLE_USARTC0 |
Initialize IO pins for USART 0 on port C.
#define CONF_BOARD_ENABLE_USARTD0 |
Initialize IO pins for USART 0 on port D.
#define CONF_BOARD_ENABLE_USARTE0 |
Initialize IO pins for USART 0 on port E.