Analog comparator channel configuration struct.
#include <ac.h>
Data Fields | |
uint8_t | acctrl |
Comparator control register. More... | |
uint8_t | acmuxctrl |
Comparator mux control register. More... | |
uint8_t | ctrlb |
Control register B register. More... | |
uint8_t | winctrl |
Window mode control register. More... | |
uint8_t ac_config::acctrl |
Comparator control register.
Referenced by ac_read_config(), ac_set_high_speed_mode(), ac_set_hysteresis(), ac_set_interrupt_level(), ac_set_interrupt_mode(), ac_set_low_power_mode(), and ac_write_config().
uint8_t ac_config::acmuxctrl |
Comparator mux control register.
Referenced by ac_read_config(), ac_set_negative_reference(), ac_set_positive_reference(), and ac_write_config().
uint8_t ac_config::ctrlb |
Control register B register.
Referenced by ac_read_config(), ac_set_voltage_scaler(), and ac_write_config().
uint8_t ac_config::winctrl |
Window mode control register.
Referenced by ac_read_config(), ac_set_interrupt_level(), ac_set_interrupt_mode(), ac_set_mode(), and ac_write_config().