SSD1306 display controller driver configuration file.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <board.h>
Macros | |
#define | SSD1306_CLOCK_SPEED 1000000 |
#define | SSD1306_CS_PIN EXT3_PIN_15 |
#define | SSD1306_DC_PIN EXT3_PIN_5 |
#define | SSD1306_DISPLAY_CONTRAST_MAX 40 |
#define | SSD1306_DISPLAY_CONTRAST_MIN 30 |
#define | SSD1306_RES_PIN EXT3_PIN_10 |
#define | SSD1306_SPI EXT3_SPI_MODULE |
#define | SSD1306_SPI_INTERFACE |
#define SSD1306_CLOCK_SPEED 1000000 |
Referenced by ssd1306_interface_init().
#define SSD1306_CS_PIN EXT3_PIN_15 |
Referenced by ssd1306_interface_init(), ssd1306_write_command(), and ssd1306_write_data().
#define SSD1306_DC_PIN EXT3_PIN_5 |
Referenced by ssd1306_write_data().
#define SSD1306_DISPLAY_CONTRAST_MAX 40 |
#define SSD1306_DISPLAY_CONTRAST_MIN 30 |
#define SSD1306_RES_PIN EXT3_PIN_10 |
Referenced by ssd1306_hard_reset().
#define SSD1306_SPI EXT3_SPI_MODULE |
Referenced by ssd1306_interface_init(), ssd1306_write_command(), and ssd1306_write_data().
#define SSD1306_SPI_INTERFACE |