Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oAnalog to Digital Converter (ADC)See Quick start guide for XMEGA ADC
|oADC moduleManagement and configuration functions for the ADC module
|\ADC channelManagement and configuration functions for the individual ADC channels
oNVM driverSee Quick Start Guide for the XMEGA NVM Driver
|oNVM driver generic module handlingSupport functions for the NVM driver
|oNVM driver signature handlingHandling of signature rows
|oNVM driver EEPROM handlingFunctions for handling internal EEPROM memory
|oNVM driver flash handlingFunctions for handling internal flash memory
|\NVM driver fuse and lock bits handlingFunctions for reading fuses and writing lock bits
oXMEGA compiler driverCompiler abstraction layer and code utilities for 8-bit AVR
|oAssembler SupportThis group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers
|oMacro Repeat
|oStringize
|oToken Paste
|oProgram memory
|\Status Codes
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oConfiguration Change ProtectionSee Quick start guide for CCP driver
oXMEGA reset causeSee reset_cause_quickstart
oSleep managerThe sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time
oSleep controller driverThis is a low-level driver implementation for the AVR XMEGA sleep controller
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (XMEGA)
oProgrammable Multilevel Interrupt ControllerSee Quick start guide for PMIC driver
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oMonochrome graphical display systemSee Quick Start Guide for the mono graphics service
|oC12832_A1Z graphic library abstractionThis module is an abstraction layer between the graphic library and the C12832_A1Z monochrome LCD display connected to a ST7565R LCD controller
|oGeneric monochrome graphic primitivesThis is a service providing generic implementations of graphic primitives
|oFramebufferThis module provides read/write from and to a framebuffer in RAM
|\Font supportThis modules provides functionality for outputting a monochrome font to a display
| \System fontThe system font objects are globally available for a graphical application
oST7565R LCD Controller Low-level driverThis is a low level driver for the ST7565R LCD controller
oGeneral Purpose Input/OutputThis is the common API for GPIO
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oUSART in SPI (Serial Peripheral Interface) modeThis is the common API for USART in SPI mode
oUSART module (USART)See Quick start guide for USART module
oXMEGA-A3BU Xplained board
|oFeature definitions
|\Configuration options
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function