ADC configuration.
#include <adc.h>
Data Fields | |
uint16_t | cmp |
uint8_t | ctrlb |
uint8_t | evctrl |
uint8_t | prescaler |
uint8_t | refctrl |
uint16_t adc_config::cmp |
Referenced by adc_read_configuration(), and adc_write_configuration().
uint8_t adc_config::ctrlb |
uint8_t adc_config::evctrl |
Referenced by adc_read_configuration(), adc_set_conversion_trigger(), and adc_write_configuration().
uint8_t adc_config::prescaler |
Referenced by adc_read_configuration(), adc_set_clock_rate(), and adc_write_configuration().
uint8_t adc_config::refctrl |