![]() ![]() | AVR XMEGA Analog to Digital Converter driver |
![]() ![]() | AVR XMEGA Analog to Digital Converter driver |
![]() ![]() | AVR XMEGA A/AU specific ADC driver implementation |
![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | Standard board header file |
![]() ![]() | Configuration Change Protection write functions |
![]() ![]() | CLZ/CTZ C implementation |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Chip-specific ADC configuration |
![]() ![]() | Board initialization configuration |
![]() ![]() | Clock system configuration |
![]() ![]() | Chip-specific sleep manager configuration |
![]() ![]() | Unit test configuration |
![]() ![]() | Serial USART service configuration |
![]() ![]() | AVR XMEGA Digital to Analog Converter driver |
![]() ![]() | AVR XMEGA Digital to Analog Converter driver |
![]() ![]() | Generic clock management |
![]() ![]() | Common GPIO API |
![]() ![]() | XMEGA-A1 Xplained board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | XMEGA architecture specific IOPORT service implementation header file |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface header file |
![]() ![]() | |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Non Volatile Memory controller driver |
![]() ![]() | Non Volatile Memory controller driver |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL management functions |
![]() ![]() | Programmable Multilevel Interrupt Controller driver |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | Serial Mode management |
![]() ![]() | Sleep controller driver |
![]() ![]() | Sleep manager |
![]() ![]() | Sleep manager |
![]() ![]() | AVR XMEGA Sleep manager implementation |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Test suite core functionality |
![]() ![]() | Test suite core declarations |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Unit tests for ADC driver using DAC |
![]() ![]() | USART driver for AVR XMEGA |
![]() ![]() | USART driver for AVR XMEGA |
![]() ![]() | USART Serial driver functions |
![]() ![]() | This file defines a useful set of functions for the Serial interface on AVR XMEGA devices |
![]() ![]() | System-specific implementation of the _write function used by the standard library |
![]() ![]() | |
![]() ![]() | Common gpio data/structure for all AVR XMEGA implementations |
![]() ![]() | Chip-specific reset cause functions |