Microchip® Advanced Software Framework

aes_example3.c File Reference

AVR XMEGA Advanced Encryption Standard (AES) example.

Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.

#include <string.h>
#include <asf.h>

Macros

#define BLOCK_LENGTH   16
 AES data, key block length. More...
 
#define DMA_CHANNEL_N   0
 DMA channel used. More...
 

Functions

static void aes_dma_input (void)
 Access AES module with DMA support. More...
 
static void aes_dma_output (void)
 Access AES module with DMA support. More...
 
int main (void)
 

Variables

uint8_t cipher_text [BLOCK_LENGTH]
 Cipher result from FIPS-197 = 69c4e0d8 6a7b0430 d8cdb780 70b4c55a. More...
 
struct dma_channel_config config
 DMA channel configuration. More...
 
uint8_t init [BLOCK_LENGTH]
 Initialization vector used during Cipher Block Chaining (CBC). More...
 
uint8_t key [BLOCK_LENGTH]
 Key from FIPS-197 = 00010203 04050607 08090A0B 0C0D0E0. More...
 
uint8_t lastsubkey [BLOCK_LENGTH]
 Key used when the AES shall decrypt. More...
 
uint8_t plain_text [BLOCK_LENGTH]
 Plaintext from FIPS-197 = 00112233 44556677 8899AABB CCDDEEFF. More...
 
uint8_t single_ans [BLOCK_LENGTH]
 Variable used to store the result from a single AES encryption/decryption. More...
 
bool success
 Variable used to check AES results. More...
 

#define BLOCK_LENGTH   16

AES data, key block length.

Referenced by aes_dma_input(), aes_dma_output(), and main().

#define DMA_CHANNEL_N   0

DMA channel used.

Referenced by aes_dma_input(), and aes_dma_output().

uint8_t cipher_text[BLOCK_LENGTH]
Initial value:
= {
0x69, 0xc4, 0xe0, 0xd8, 0x6a, 0x7b, 0x04, 0x30,
0xd8, 0xcd, 0xb7, 0x80, 0x70, 0xb4, 0xc5, 0x5a}

Cipher result from FIPS-197 = 69c4e0d8 6a7b0430 d8cdb780 70b4c55a.

Referenced by main().

struct dma_channel_config config

DMA channel configuration.

Referenced by aes_dma_input(), and aes_dma_output().

uint8_t init[BLOCK_LENGTH]
Initial value:
= {
0x11, 0x22, 0x33, 0x44, 0x55, 0x66, 0x77, 0x88,
0x11, 0x22, 0x33, 0x44, 0x55, 0x66, 0x77, 0x88}

Initialization vector used during Cipher Block Chaining (CBC).

uint8_t key[BLOCK_LENGTH]
Initial value:
= {
0x00, 0x01, 0x02, 0x03, 0x04, 0x05, 0x06, 0x07,
0x08, 0x09, 0x0A, 0x0B, 0x0C, 0x0D, 0x0E, 0x0F}

Key from FIPS-197 = 00010203 04050607 08090A0B 0C0D0E0.

Referenced by aes_dma_input().

uint8_t lastsubkey[BLOCK_LENGTH]

Key used when the AES shall decrypt.

This last subkey is a modified version of the key.

uint8_t plain_text[BLOCK_LENGTH]
Initial value:
= {
0x00, 0x11, 0x22, 0x33, 0x44, 0x55, 0x66, 0x77,
0x88, 0x99, 0xAA, 0xBB, 0xCC, 0xDD, 0xEE, 0xFF}

Plaintext from FIPS-197 = 00112233 44556677 8899AABB CCDDEEFF.

Referenced by aes_dma_input().

uint8_t single_ans[BLOCK_LENGTH]

Variable used to store the result from a single AES encryption/decryption.

Referenced by aes_dma_output(), and main().

bool success

Variable used to check AES results.

Referenced by main().