Chip-specific system clock manager configuration.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONFIG_SYSCLK_PSADIV SYSCLK_PSADIV_1 |
#define | CONFIG_SYSCLK_PSBCDIV SYSCLK_PSBCDIV_1_1 |
#define | CONFIG_SYSCLK_SOURCE SYSCLK_SRC_RC32MHZ |
#define | CONFIG_USBCLK_SOURCE USBCLK_SRC_RCOSC |
The following clock configuration can be used for USB operation It allows to operate USB using On-Chip RC oscillator at 48MHz The RC oscillator is calibrated via USB Start Of Frame Clk USB = 48MHz (used by USB) Clk sys = 48MHz Clk cpu/per = 24MHz. More... | |
#define CONFIG_SYSCLK_PSADIV SYSCLK_PSADIV_1 |
Referenced by sysclk_get_per4_hz(), and sysclk_init().
#define CONFIG_SYSCLK_PSBCDIV SYSCLK_PSBCDIV_1_1 |
Referenced by sysclk_get_per2_hz(), sysclk_get_per_hz(), and sysclk_init().
#define CONFIG_SYSCLK_SOURCE SYSCLK_SRC_RC32MHZ |
Referenced by sysclk_get_main_hz(), and sysclk_init().
#define CONFIG_USBCLK_SOURCE USBCLK_SRC_RCOSC |
The following clock configuration can be used for USB operation It allows to operate USB using On-Chip RC oscillator at 48MHz The RC oscillator is calibrated via USB Start Of Frame Clk USB = 48MHz (used by USB) Clk sys = 48MHz Clk cpu/per = 24MHz.