AVR XMEGA Digital to Analog Converter driver.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | dac_config |
DAC configuration. More... | |
Macros | |
#define | XMEGA_DAC_VERSION_1 true |
DAC channel masks | |
#define | DAC_CH0 (1 << 0) |
DAC channel 0. More... | |
#define | DAC_CH1 (1 << 1) |
DAC channel 1. More... | |
Enumerations | |
enum | dac_adjust { DAC_ADJ_RIGHT, DAC_ADJ_LEFT = DAC_LEFTADJ_bm } |
DAC value adjust settings. More... | |
enum | dac_calibration_data |
DAC calibration data. More... | |
enum | dac_reference { DAC_REF_BANDGAP = DAC_REFSEL_INT1V_gc, DAC_REF_AVCC = DAC_REFSEL_AVCC_gc, DAC_REF_AREFA = DAC_REFSEL_AREFA_gc, DAC_REF_AREFB = DAC_REFSEL_AREFB_gc } |
DAC reference settings. More... | |
Functions | |
DAC module and channel management | |
void | dac_enable (DAC_t *dac) |
Enable DAC. More... | |
void | dac_disable (DAC_t *dac) |
Disable DAC. More... | |
bool | dac_is_enabled (DAC_t *dac) |
Check if DAC is enabled. More... | |
static __always_inline uint8_t | dac_get_calibration_data (enum dac_calibration_data cal) |
Get calibration data. More... | |
static __always_inline void | dac_set_channel_value (DAC_t *dac, uint8_t ch_mask, uint16_t val) |
Set value of DAC channel. More... | |
static __always_inline uint16_t | dac_get_channel_value (DAC_t *dac, uint8_t ch_mask) |
Get value of DAC channel. More... | |
static __always_inline bool | dac_channel_is_ready (DAC_t *dac, uint8_t ch_mask) |
Check whether DAC channel(s) are ready for data. More... | |
static __always_inline void | dac_wait_for_channel_ready (DAC_t *dac, uint8_t ch_mask) |
Wait for DAC channel(s) to get ready for data. More... | |
DAC module and channel configuration | |
void | dac_write_configuration (DAC_t *dac, struct dac_config *conf) |
Write configuration to DAC. More... | |
void | dac_read_configuration (DAC_t *dac, struct dac_config *conf) |
Read configuration from DAC. More... | |
static __always_inline void | dac_set_active_channel (struct dac_config *conf, uint8_t ch_mask, uint8_t int_out_ch_mask) |
Set active DAC channel(s) and output(s) More... | |
static __always_inline void | dac_set_refresh_interval (struct dac_config *conf, uint8_t us) |
Set automatic refresh timing interval. More... | |
static __always_inline void | dac_set_conversion_interval (struct dac_config *conf, uint8_t us) |
Set conversion timing interval. More... | |
static __always_inline void | dac_set_conversion_parameters (struct dac_config *conf, enum dac_reference ref, enum dac_adjust adj) |
Set DA conversion parameters. More... | |
static __always_inline void | dac_set_conversion_trigger (struct dac_config *conf, uint8_t ch_mask, uint8_t ev_ch) |
Set DA conversions triggers. More... | |