DAC configuration.
#include <dac.h>
Data Fields | |
uint8_t | ctrla |
uint8_t | ctrlb |
uint8_t | ctrlc |
uint8_t | evctrl |
uint8_t | timctrl |
uint8_t dac_config::ctrla |
Referenced by dac_read_configuration(), dac_set_active_channel(), and dac_write_configuration().
uint8_t dac_config::ctrlb |
uint8_t dac_config::ctrlc |
Referenced by dac_read_configuration(), dac_set_conversion_parameters(), and dac_write_configuration().
uint8_t dac_config::evctrl |
Referenced by dac_read_configuration(), dac_set_conversion_trigger(), and dac_write_configuration().
uint8_t dac_config::timctrl |