AVR XMEGA Digital to Analog Converter Driver Example 2.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | RATE_OF_CONVERSION 500 |
Rate at which DA conversions should be done. More... | |
Functions | |
int | main (void) |
static __always_inline void | wait_for_timer (void) |
#define RATE_OF_CONVERSION 500 |
Rate at which DA conversions should be done.
Referenced by main().
int main | ( | void | ) |
References board_init(), DAC_ADJ_RIGHT, DAC_CH0, DAC_CH1, dac_enable(), dac_read_configuration(), DAC_REF_AVCC, dac_set_active_channel(), dac_set_channel_value(), dac_set_conversion_interval(), dac_set_conversion_parameters(), dac_set_conversion_trigger(), dac_set_refresh_interval(), dac_wait_for_channel_ready(), dac_write_configuration(), OUTPUT_DAC, RATE_OF_CONVERSION, sysclk_enable_module(), SYSCLK_EVSYS, sysclk_get_per_hz(), sysclk_init(), SYSCLK_PORT_C, SYSCLK_PORT_GEN, SYSCLK_TC0, SYSCLK_TC4, and wait_for_timer().
|
static |
Referenced by main().