Board initialization configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_ENABLE_USARTC0 |
Enable USART0 on PORTC routed through board controller to USB. More... | |
#define | CONFIG_HAVE_HUGEMEM |
State that huge memory access (beyond 64k RAM) should be enabled. More... | |
#define CONF_BOARD_ENABLE_USARTC0 |
Enable USART0 on PORTC routed through board controller to USB.
#define CONFIG_HAVE_HUGEMEM |
State that huge memory access (beyond 64k RAM) should be enabled.
Referenced by dma_channel_write_config().