Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
DMA unit tests for XMEGA-A3BU Xplained Documentation

Introduction

This is the unit test application for the Direct Memory Access controller (DMA). It consists of test cases for the following functionality:

Main Files

Device Info

All AVR XMEGA devices can be used. This example has been tested with the following setup:

  • Xplained

Description of the unit tests

See the documentation for the individual unit test functions here for detailed descriptions of the tests.

Dependencies

This example depends directly on the following modules:

Compilation info

This software was written for the GNU GCC and IAR for AVR. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.