Microchip® Advanced Software Framework

nvm_device_id Struct Reference

Structure containing the device ID.

This structure can be used to store the device ID of a device.

#include <nvm.h>

Data Fields

union {
   struct {
      uint8_t   devid0
 
      uint8_t   devid1
 
      uint8_t   devid2
 
   } 
 
   uint8_t   byte [3]
 
}; 
 

union { ... }
uint8_t nvm_device_id::byte[3]
uint8_t nvm_device_id::devid0

Referenced by main(), and nvm_read_device_id().

uint8_t nvm_device_id::devid1

Referenced by main(), and nvm_read_device_id().

uint8_t nvm_device_id::devid2

Referenced by main(), and nvm_read_device_id().