Structure containing the device serial.
This structure can be used to store the serial number of a device.
#include <nvm.h>
Data Fields | |
union { | |
struct { | |
uint8_t coordx0 | |
uint8_t coordx1 | |
uint8_t coordy0 | |
uint8_t coordy1 | |
uint8_t lotnum0 | |
uint8_t lotnum1 | |
uint8_t lotnum2 | |
uint8_t lotnum3 | |
uint8_t lotnum4 | |
uint8_t lotnum5 | |
uint8_t wafnum | |
} | |
uint8_t byte [11] | |
}; | |
union { ... } |
uint8_t nvm_device_serial::byte[11] |
Referenced by main().
uint8_t nvm_device_serial::coordx0 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::coordx1 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::coordy0 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::coordy1 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::lotnum0 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::lotnum1 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::lotnum2 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::lotnum3 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::lotnum4 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::lotnum5 |
Referenced by nvm_read_device_serial().
uint8_t nvm_device_serial::wafnum |
Referenced by nvm_read_device_serial().