Microchip® Advanced Software Framework

nvm_device_serial Struct Reference

Structure containing the device serial.

This structure can be used to store the serial number of a device.

#include <nvm.h>

Data Fields

union {
   struct {
      uint8_t   coordx0
 
      uint8_t   coordx1
 
      uint8_t   coordy0
 
      uint8_t   coordy1
 
      uint8_t   lotnum0
 
      uint8_t   lotnum1
 
      uint8_t   lotnum2
 
      uint8_t   lotnum3
 
      uint8_t   lotnum4
 
      uint8_t   lotnum5
 
      uint8_t   wafnum
 
   } 
 
   uint8_t   byte [11]
 
}; 
 

union { ... }
uint8_t nvm_device_serial::byte[11]
uint8_t nvm_device_serial::coordx0

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::coordx1

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::coordy0

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::coordy1

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::lotnum0

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::lotnum1

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::lotnum2

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::lotnum3

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::lotnum4

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::lotnum5

Referenced by nvm_read_device_serial().

uint8_t nvm_device_serial::wafnum

Referenced by nvm_read_device_serial().