Structure containing the device ID.
This structure can be used to store the device ID of a device.
#include <nvm.h>
Data Fields | |
union { | |
struct { | |
uint8_t devid0 | |
uint8_t devid1 | |
uint8_t devid2 | |
} | |
uint8_t byte [3] | |
}; | |
union { ... } |
uint8_t nvm_device_id::byte[3] |
uint8_t nvm_device_id::devid0 |
Referenced by nvm_read_device_id(), and run_device_id_test().
uint8_t nvm_device_id::devid1 |
Referenced by nvm_read_device_id(), and run_device_id_test().
uint8_t nvm_device_id::devid2 |
Referenced by nvm_read_device_id(), and run_device_id_test().