Unit test configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "board.h"
Macros | |
Unit test configuration | |
#define | CONF_TEST_SPI SPIC |
SPI instance to perform unit tests on. More... | |
#define | CONF_TEST_USART &USARTC0 |
USART to redirect STDIO to. More... | |
#define | CONF_TEST_BAUDRATE 38400 |
Baudrate of USART. More... | |
#define | CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
Character length (bits) of USART. More... | |
#define | CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
Parity mode of USART. More... | |
#define | CONF_TEST_STOPBITS false |
Stopbit configuration of USART. More... | |
#define CONF_TEST_BAUDRATE 38400 |
#define CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
#define CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
#define CONF_TEST_SPI SPIC |
SPI instance to perform unit tests on.
Referenced by get_spi_divisor(), and run_baudrate_set_test().
#define CONF_TEST_STOPBITS false |
#define CONF_TEST_USART &USARTC0 |