Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Configuration options

Initialization

Note
Define these symbols in conf_board.h to enable the corresponding features.
#define CONF_BOARD_C12832A1Z
 Initialize SPI and control pins for C12832A1Z LCD controller. More...
 
#define CONF_BOARD_AT45DBX
 Initialize SPI pins for AT45DBX DataFlash. More...
 
#define CONF_BOARD_ENABLE_AC_PINS
 Initialize IO pins for Analog Comparator. More...
 
#define CONF_BOARD_ENABLE_USARTC0
 Initialize IO pins for USART 0 on port C. More...
 
#define CONF_BOARD_ENABLE_USARTD0
 Initialize IO pins for USART 0 on port D. More...
 
#define CONF_BOARD_ENABLE_USARTE0
 Initialize IO pins for USART 0 on port E. More...
 

#define CONF_BOARD_AT45DBX

Initialize SPI pins for AT45DBX DataFlash.

#define CONF_BOARD_C12832A1Z

Initialize SPI and control pins for C12832A1Z LCD controller.

#define CONF_BOARD_ENABLE_AC_PINS

Initialize IO pins for Analog Comparator.

Note
This initializes pins PA0, PA2 and PB1 as inputs.
#define CONF_BOARD_ENABLE_USARTC0

Initialize IO pins for USART 0 on port C.

#define CONF_BOARD_ENABLE_USARTD0

Initialize IO pins for USART 0 on port D.

#define CONF_BOARD_ENABLE_USARTE0

Initialize IO pins for USART 0 on port E.