![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | This module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites |
![]() | Compiler abstraction layer and code utilities for 8-bit AVR |
![]() ![]() | This group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (XMEGA) |
![]() | See Quick start guide for CCP driver |
![]() | See reset_cause_quickstart |
![]() | See Quick Start Guide for the XMEGA NVM Driver |
![]() ![]() | Support functions for the NVM driver |
![]() ![]() | Handling of signature rows |
![]() ![]() | Functions for handling internal EEPROM memory |
![]() ![]() | Functions for handling internal flash memory |
![]() ![]() | Functions for reading fuses and writing lock bits |
![]() | See Quick start guide for Serial Interface service |
![]() | See Quick start guide for USART module |
![]() | See Quick start guide for PMIC driver |
![]() | See Quick start guide for the common IOPORT service |
![]() | Driver for the Serial Peripheral Interface (SPI) |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() ![]() | Symbols that describe features and capabilities of the board |