Simulator header file.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
Macros | |
GPIO Connections of LEDs | |
#define | PORTA0_GPIO IOPORT_CREATE_PIN(PORTA,0) |
#define | PORTA1_GPIO IOPORT_CREATE_PIN(PORTA,1) |
#define | PORTA2_GPIO IOPORT_CREATE_PIN(PORTA,2) |
#define PORTA0_GPIO IOPORT_CREATE_PIN(PORTA,0) |
Referenced by board_init(), and example_ovf_interrupt_callback().
#define PORTA1_GPIO IOPORT_CREATE_PIN(PORTA,1) |
Referenced by board_init(), and example_cca_interrupt_callback().
#define PORTA2_GPIO IOPORT_CREATE_PIN(PORTA,2) |
Referenced by board_init(), and example_ccb_interrupt_callback().