STK600 with the RC064X routing card board header file.
This file contains definitions and services related to the features of the STK600 board with the routing card for 64-pin TQFP AVR XMEGA devices.
To use this board, define BOARD=STK600_RC064X.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
Macros | |
#define | LED_COUNT 8 |
Number of LEDs. More... | |
GPIO Connections of LEDs. To use these defines, connect the STK600 | |
PORTE connector to the LEDs connector. | |
#define | LED0_GPIO IOPORT_CREATE_PIN(PORTE,0) |
#define | LED1_GPIO IOPORT_CREATE_PIN(PORTE,1) |
#define | LED2_GPIO IOPORT_CREATE_PIN(PORTE,2) |
#define | LED3_GPIO IOPORT_CREATE_PIN(PORTE,3) |
#define | LED4_GPIO IOPORT_CREATE_PIN(PORTE,4) |
#define | LED5_GPIO IOPORT_CREATE_PIN(PORTE,5) |
#define | LED6_GPIO IOPORT_CREATE_PIN(PORTE,6) |
#define | LED7_GPIO IOPORT_CREATE_PIN(PORTE,7) |
GPIO Connections of Push Buttons. To use these defines, connect the | |
STK600 PORTF connector to the SWITCHES connector. | |
#define | GPIO_PUSH_BUTTON_0 IOPORT_CREATE_PIN(PORTF,0) |
#define | GPIO_PUSH_BUTTON_1 IOPORT_CREATE_PIN(PORTF,1) |
#define | GPIO_PUSH_BUTTON_2 IOPORT_CREATE_PIN(PORTF,2) |
#define | GPIO_PUSH_BUTTON_3 IOPORT_CREATE_PIN(PORTF,3) |
#define | GPIO_PUSH_BUTTON_4 IOPORT_CREATE_PIN(PORTF,4) |
#define | GPIO_PUSH_BUTTON_5 IOPORT_CREATE_PIN(PORTF,5) |
#define | GPIO_PUSH_BUTTON_6 IOPORT_CREATE_PIN(PORTF,6) |
#define | GPIO_PUSH_BUTTON_7 IOPORT_CREATE_PIN(PORTF,7) |
SPI Connections of the AT45DBX Data Flash Memory. To use these defines, | |
connect :
| |
#define | AT45DBX_SPI &SPIC |
#define | AT45DBX_CS IOPORT_CREATE_PIN(PORTC,4) |
#define | AT45DBX_MASTER_SS IOPORT_CREATE_PIN(PORTC,4) |
#define | AT45DBX_MASTER_SCK IOPORT_CREATE_PIN(PORTC,7) |
#define | AT45DBX_MASTER_MOSI IOPORT_CREATE_PIN(PORTC,5) |
#define | AT45DBX_MASTER_MISO IOPORT_CREATE_PIN(PORTC,6) |
#define | AT45DBX_SPI_CLK_MASK SYSCLK_PORT_C |
External oscillator | |
#define | BOARD_XOSC_HZ 8000000 |
#define | BOARD_XOSC_TYPE XOSC_TYPE_EXTERNAL |
#define | BOARD_XOSC_STARTUP_US 500000 |
#define AT45DBX_CS IOPORT_CREATE_PIN(PORTC,4) |
Referenced by board_init().
#define AT45DBX_MASTER_MISO IOPORT_CREATE_PIN(PORTC,6) |
Referenced by board_init().
#define AT45DBX_MASTER_MOSI IOPORT_CREATE_PIN(PORTC,5) |
Referenced by board_init().
#define AT45DBX_MASTER_SCK IOPORT_CREATE_PIN(PORTC,7) |
Referenced by board_init().
#define AT45DBX_MASTER_SS IOPORT_CREATE_PIN(PORTC,4) |
#define AT45DBX_SPI &SPIC |
#define AT45DBX_SPI_CLK_MASK SYSCLK_PORT_C |
#define BOARD_XOSC_HZ 8000000 |
Referenced by osc_get_rate(), and sysclk_get_main_hz().
#define BOARD_XOSC_STARTUP_US 500000 |
#define BOARD_XOSC_TYPE XOSC_TYPE_EXTERNAL |
Referenced by osc_enable_external().
#define GPIO_PUSH_BUTTON_0 IOPORT_CREATE_PIN(PORTF,0) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_1 IOPORT_CREATE_PIN(PORTF,1) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_2 IOPORT_CREATE_PIN(PORTF,2) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_3 IOPORT_CREATE_PIN(PORTF,3) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_4 IOPORT_CREATE_PIN(PORTF,4) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_5 IOPORT_CREATE_PIN(PORTF,5) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_6 IOPORT_CREATE_PIN(PORTF,6) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_7 IOPORT_CREATE_PIN(PORTF,7) |
Referenced by board_init().
#define LED0_GPIO IOPORT_CREATE_PIN(PORTE,0) |
Referenced by board_init(), and led_display().
#define LED1_GPIO IOPORT_CREATE_PIN(PORTE,1) |
Referenced by board_init(), and led_display().
#define LED2_GPIO IOPORT_CREATE_PIN(PORTE,2) |
Referenced by board_init(), and led_display().
#define LED3_GPIO IOPORT_CREATE_PIN(PORTE,3) |
Referenced by board_init(), and led_display().
#define LED4_GPIO IOPORT_CREATE_PIN(PORTE,4) |
Referenced by board_init().
#define LED5_GPIO IOPORT_CREATE_PIN(PORTE,5) |
Referenced by board_init().
#define LED6_GPIO IOPORT_CREATE_PIN(PORTE,6) |
Referenced by board_init().
#define LED7_GPIO IOPORT_CREATE_PIN(PORTE,7) |
Referenced by board_init().
#define LED_COUNT 8 |
Number of LEDs.