AVR XMEGA Real Time Counter driver.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | rtc_data_struct |
Driver private struct. More... | |
Macros | |
#define | RTC_COMPARE_INT_LEVEL CONFIG_RTC_COMPARE_INT_LEVEL |
#define | RTC_OVERFLOW_INT_LEVEL CONFIG_RTC_OVERFLOW_INT_LEVEL |
Functions | |
ISR (RTC_OVF_vect) | |
Overflow interrupt handling high counter. More... | |
ISR (RTC_COMP_vect) | |
Compare interrupt used for alarm. More... | |
__always_inline bool | rtc_alarm_has_triggered (void) |
Check if pending alarm have triggered. More... | |
uint32_t | rtc_get_time (void) |
Get current time. More... | |
void | rtc_init (void) |
Initialize the RTC. More... | |
__always_inline bool | rtc_is_busy (void) |
Check if RTC is busy synchronizing. More... | |
void | rtc_load_calibration (uint8_t error_value, uint8_t sign) |
Load Error value to RTC Calibration register with sign bit. More... | |
void | rtc_set_alarm (uint32_t time) |
Set alarm time. More... | |
void | rtc_set_callback (rtc_callback_t callback) |
Set callback to call on alarm. More... | |
void | rtc_set_time (uint32_t time) |
Set current time. More... | |
Variables | |
struct rtc_data_struct | rtc_data |
Driver private data. More... | |
#define RTC_COMPARE_INT_LEVEL CONFIG_RTC_COMPARE_INT_LEVEL |
Referenced by rtc_alarm_has_triggered(), and rtc_set_alarm().
#define RTC_OVERFLOW_INT_LEVEL CONFIG_RTC_OVERFLOW_INT_LEVEL |
Referenced by ISR(), rtc_init(), and rtc_set_alarm().
ISR | ( | RTC_OVF_vect | ) |
Overflow interrupt handling high counter.
References rtc_data_struct::counter_high, and rtc_data.
ISR | ( | RTC_COMP_vect | ) |
Compare interrupt used for alarm.
References rtc_data_struct::alarm_high, rtc_data_struct::alarm_low, rtc_data_struct::callback, rtc_data_struct::counter_high, rtc_data, and RTC_OVERFLOW_INT_LEVEL.
__always_inline bool rtc_is_busy | ( | void | ) |
Check if RTC is busy synchronizing.
Referenced by rtc_get_time(), rtc_set_alarm(), and rtc_set_time().
struct rtc_data_struct rtc_data |
Driver private data.
Referenced by ISR(), rtc_get_time(), rtc_set_alarm(), rtc_set_callback(), and rtc_set_time().