Timeout driver example 1 for XMEGA.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include <pmic.h>
#include <board.h>
#include <conf_timeout.h>
#include <conf_example.h>
Enumerations | |
enum | { EXAMPLE_TIMEOUT_0, EXAMPLE_TIMEOUT_1, EXAMPLE_TIMEOUT_2, EXAMPLE_TIMEOUT_3, EXAMPLE_TIMEOUT_4, EXAMPLE_TIMEOUT_5, EXAMPLE_TIMEOUT_6, EXAMPLE_TIMEOUT_7 } |
Enum with index ID for all timeout channels. More... | |
Functions | |
int | main (void) |
Timeout example 1 main application routine. More... | |
anonymous enum |
int main | ( | void | ) |
Timeout example 1 main application routine.
References board_init(), cpu_irq_enable, EXAMPLE_TIMEOUT_0, EXAMPLE_TIMEOUT_1, EXAMPLE_TIMEOUT_2, EXAMPLE_TIMEOUT_3, EXAMPLE_TIMEOUT_4, EXAMPLE_TIMEOUT_5, EXAMPLE_TIMEOUT_6, EXAMPLE_TIMEOUT_7, gpio_set_pin_group_high, gpio_toggle_pin, LED0_GPIO, LED1_GPIO, LED2_GPIO, LED3_GPIO, LED_PORT, LED_PORT_MASK, pmic_init(), sysclk_init(), timeout_init(), timeout_start_periodic(), and timeout_test_and_clear_expired().