Timeout timekeeping data.
Data Fields | |
uint16_t | count |
Current count-down value. More... | |
uint16_t | period |
Period between expires. More... | |
uint16_t timeout_struct::count |
Current count-down value.
Counts down for every tick. Will be considered as expired when it reaches 0, and may then be reloaded with period.
Referenced by mdelay(), tick_handler(), and timeout_start_offset().
uint16_t timeout_struct::period |
Period between expires.
Used to reload count. If 0, the count won't be reloaded.
Referenced by tick_handler(), and timeout_start_offset().