NVM example XMEGA A3BU Xplained.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <conf_example.h>
#include <asf.h>
Macros | |
#define | EEPROM_ERASED 0xff |
#define | TEST_ATOMIC_WRITE_PAGE 2 |
#define | TEST_ERASE_BYTES_PAGE_1 4 |
#define | TEST_ERASE_BYTES_PAGE_2 5 |
#define | TEST_ERASE_PAGE 2 |
#define | TEST_SPLIT_WRITE_PAGE 3 |
#define | TEST_WRITE_PAGE 1 |
Functions | |
static bool | is_eeprom_page_equal_to_buffer (uint8_t page_addr, uint8_t *buffer) |
Check if an EEPROM page is equal to a memory buffer. More... | |
int | main (void) |
static void | set_buffer (uint8_t *buffer, uint8_t value) |
Set all values of a memory buffer to a given value. More... | |
static status_code_t | test_atomic_write (void) |
Test nvm_eeprom_load_byte_to_buffer(), nvm_eeprom_flush_buffer() and nvm_eeprom_atomic_write_page() More... | |
static status_code_t | test_erase (void) |
Test nvm_eeprom_erase_all(). More... | |
static status_code_t | test_erase_bytes (void) |
Test nvm_eeprom_erase_bytes_in_page() and nvm_eeprom_erase_bytes_in_all_pages() More... | |
static status_code_t | test_split_write (void) |
Test nvm_eeprom_split_write_page() More... | |
static status_code_t | test_write (void) |
Test nvm_eeprom_erase_page() and nvm_eeprom_write_byte(). More... | |
Variables | |
uint8_t | buffer [EEPROM_PAGE_SIZE] |
Memory buffer to use during testing. More... | |