Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
XMEGA AU Documentation

Introduction

This documentation has been automatically generated, and documents the source code found in the Microchip Advanced Software Framework (ASF).

API

AC - Analog Comparator
ADC - XMEGA A/AU Implementation
AES - Advanced Encryption Standard
AT25DFx SerialFlash
AT30TS Temperature Sensor series
Atmel QTouch Library 4.4 - XMEGA-A3BU Xplained
AVR2025 - IEEE 802.15.4 MAC Stack v3.1.1
AVR2025 - TAL
AVR2025 - TFA
AVR2025-MAC Serial Interface Module
AVR2102 -Serial Interface support for RF4CE
AVR2102-ZRC LIB For atxmega256a3u Target
AVR2130 - LW MESH v1.2.1
Calendar functionality
Chip Reset Cause Access - XMEGA implementation
CPU specific features
Cyclic Redundancy Check module driver
DAC - Digital to Analog Converter
Delay routines
DES - Data Encryption Standard
DMA - Direct Memory Access
EBI - External Bus Interface
FatFS file system
FIFO - First-In-First-Out circular buffer
Generic board support
GFX Color - System Font
GFX Monochrome - Menu System
GFX Monochrome - Monochrome Graphic Library
GFX Monochrome - Spinner/Spin control widget
GFX Monochrome - System Font
GPIO - General purpose Input/Output
Graphical Widget Library Toolkit
Huge Memory Interface
Interrupt management - XMEGA implementation
IOPORT - Input/Output Port Controller
LCD - HX8347A Display Controller
LCD - ILI9341 Display Controller
maXTouch - mXT143E Controller
MEMBAG Memory Bag Allocator
Memory Control Access Interface
NVM - Non volatile memory access
Performance Analyzer Application
PMIC - Programmable Multi-level Interrupt Controller
PWM service using timer/counter
QTouch Sensor with I2C interface
Quadrature Decoder - XMEGA A/B/C/D Implementation
RF4Control NWK Lib for atxmega256a3u
RTC - Real Time Counter
RTC32 - Real Time Counter 32
SD/MMC stack on SPI interface
Sensors - ATAVRSBPR1 Sensor Board
Sensors - Sensor Device Stack - XMEGA implementation
Serial I/O - Host using UART
Serial I/O - Host using USB
Serial I/O - NCP Using UART
Sleep Controller driver
Sleep manager - XMEGA A/AU/B/D implementation
SPI - Common Standard SPI
SPI - Serial Peripheral Interface
SSD1306 OLED controller
ST7565R LCD controller
Standard serial I/O (stdio) - XMEGA implementation
System Clock Control - XMEGA A1U/A3U/A3BU/A4U/B/C implementation
TC - Timer Counter
Timeout Service XMEGA
TWI - Two-Wire Interface - XMEGA implementation
TWI - Two-wire Master Interface
Unit test framework - XMEGA implementation
Unit Tests for the XMEGA EBI Driver
USART - Serial interface - XMEGA implementation
USART - Universal Synchronous/Asynchronous Receiver/Transmitter
USB Composite Device
USB Device CDC
USB Device CDC Standard I/O (stdio)
USB Device HID generic
USB Device HID keyboard
USB Device HID mouse
USB Device HID multi-touch
USB Device Mass Storage Class
USB Device PHDC
USB Device Vendor Class
Virtual Memory in RAM
WDT - Watchdog Timer

License

Unless otherwise noted, the applicable license is found here.

Contact Information

For further information, visit Microchip Support.