Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Transceiver Abstraction Layer

The Transceiver Abstraction Layer (TAL) implements the transceiver specific functionalities and provides interfaces to the upper layers (like IEEE 802.15.4 MAC )and uses the services of PAL.

The AT86RF232 is a feature rich, low-power 2.4 GHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications The Transceiver Abstraction Layer (TAL) implements the transceiver specific functionalities and provides interfaces to the upper layers (like IEEE 802.15.4 MAC )and uses the services of PAL.

Refer AT86RF232 Data Sheet for detailed information .

Modules

 
 AT86RF231 Transceiver Abstraction Layer
 The AT86RF231 is a feature rich, low-power 2.4 GHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications The Transceiver Abstraction Layer (TAL) implements the transceiver specific functionalities and provides interfaces to the upper layers (like IEEE 802.15.4 MAC )and uses the services of PAL.
 
 AT86RF212 Transceiver Abstraction Layer
 The AT86RF212 is a low-power ,low voltage 700/800/900 MHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications.
 
 AT86RF212B Transceiver Abstraction Layer
 The AT86RF212B is a low-power ,low voltage 700/800/900 MHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications.
 
 AT86RF233 Transceiver Abstraction Layer
 The AT86RF233 is a feature rich, low-power 2.4 GHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications The Transceiver Abstraction Layer (TAL) implements the transceiver specific functionalities and provides interfaces to the upper layers (like IEEE 802.15.4 MAC )and uses the services of PAL.