Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages

In this section you can find all the projects related to the Analog to Digital Converter (ADC).

Example(s)

ADC Calibration example for XMEGA-A3BU Xplained

Offset and gain calibration for single-ended measurements using ADC with an external voltage supply, displayed on screen.

ADC Internal temperature sensor example for XMEGA-A1U Xplained Pro

Interrupt-based 12-bit ADC conversion using the internal 1 V voltage reference. Channel 0 of the ADC is configured for single-ended measurements from the internal temperature sensor, and output on the display.

ADC Internal temperature sensor example for XMEGA-A3BU Xplained

Interrupt-based 12-bit ADC conversion using the internal 1 V voltage reference. Channel 0 of the ADC is configured for single-ended measurements from the internal temperature sensor, and output on the display.

ADC Scan example for XMEGA-A3BU Xplain

This simple example shows how to use the new scan feature found in the XMEGA devices. Interrupt-based 12-bit ADC conversion using the internal 1 V voltage reference. Channel 0 of the ADC is configured for single-ended measurements from the internal temperature sensor.