Microchip® Advanced Software Framework

•All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Generic hugemem implementation.

These functions are needed for code compatibility between 8- and 32-bit AVR, as well as a different application configurations on 8-bit AVR, i.e., if huge data memory is optional.