Macros | |
#define | ABORT |
#define | DLMALLOC_DATA_SECTION ".data_sdram" |
#define | DLMALLOC_DATA_START 0xD3000000 |
#define | DLMALLOC_MOVE_DATA 1 |
#define | HAVE_MMAP 1 |
#define | HAVE_MREMAP 0 |
#define | LACKS_SYS_MMAN_H |
#define | LACKS_UNISTD_H |
#define | MALLOC_FAILURE_ACTION |
#define | malloc_getpagesize (512U) |
#define | MAP_PRIVATE 0x02 |
#define | MORECORE _sbrk |
#define | ONLY_MSPACES 1 |
#define | PROT_READ 0x1 |
#define | PROT_WRITE 0x2 |
Functions | |
void * | _sbrk (int) |
void * | mmap (void *start, int length, int prot, int flags, int fd, int offset) |
int | munmap (void *start, int length) |
#define ABORT |
Referenced by init_mparams().
#define DLMALLOC_DATA_SECTION ".data_sdram" |
#define DLMALLOC_DATA_START 0xD3000000 |
#define DLMALLOC_MOVE_DATA 1 |
#define HAVE_MMAP 1 |
Referenced by sys_alloc(), and sys_trim().
#define HAVE_MREMAP 0 |
#define LACKS_SYS_MMAN_H |
#define LACKS_UNISTD_H |
#define MALLOC_FAILURE_ACTION |
Referenced by internal_memalign(), internal_realloc(), and sys_alloc().
#define malloc_getpagesize (512U) |
Referenced by init_mparams().
#define MAP_PRIVATE 0x02 |
#define ONLY_MSPACES 1 |
#define PROT_READ 0x1 |
#define PROT_WRITE 0x2 |
void* _sbrk | ( | int | ) |
void* mmap | ( | void * | start, |
int | length, | ||
int | prot, | ||
int | flags, | ||
int | fd, | ||
int | offset | ||
) |
References cur_heap_pos, HEAP_END, HEAP_START, and MORECORE.
int munmap | ( | void * | start, |
int | length | ||
) |
References cur_heap_pos, HEAP_START, and MORECORE.