Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
USB application configuration

Modules

 USB host operating mode configuration
 
 USB stream control parameters
 Defines the way the USB stream control will operate.
 

Macros

#define LOG_STR(str)   ((void)(str))
 Debug trace macro. More...
 
#define USB_INT_LEVEL   3
 USB interrupt priority level. More...
 

#define LOG_STR (   str)    ((void)(str))

Debug trace macro.

Referenced by host_mass_storage_task(), and usb_host_task().

#define USB_INT_LEVEL   3

USB interrupt priority level.